Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL612041 |
| Complete connector | No |
| End size 1 | 20S |
| End Type 1 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 36.000 |
| Hex size 2 MM | 32.000 |
| Item type | Adjustable connector |
| Model Code 1 | RSWS 20 SR-VI-1.4571 |
| Product height in | 2.520 |
| Product height mm | 64.000 |
| Product length in | 2.146 |
| Product length mm | 54.500 |
| Product material | 316Ti Stainless steel |
| Product serial name | RSWS … R |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | G 3/4 |
| Tube outside diameter 1 MM | 20.0 |
| Tube outside diameter 2 MM | 20.0 |
| Working pressure bar | 315 |
