Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612054R |
| Complete connector | Yes |
| End size 1 | 22L |
| End size 2 | M26 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Male metric 60 |
| Finish plating | Guardian seal |
| Item type | Adapter-straight |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 1.929 |
| Product length mm | 49.000 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Special requirement | SS CUTTING RING |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M26x1.5 |