TOOL, WF/BO-SBM 42/2
WAL612148
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL612148 |
| Product height in | 4.367 |
| Product height mm | 110.922 |
| Product length in | 2.065 |
| Product length mm | 52.451 |
| Product width in | 4.367 |
| Product width mm | 110.922 |
| Sub brand | Waltech |