FC Assembly Equipment Accessories Image-WAL615895 (RIGHT)

TOOL, WF-WD-FS 6X1,0/2 ST/4571

WAL612284


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL612284
Product height in2.874
Product height mm73.000
Product length in3.488
Product length mm88.595
Product width in2.874
Product width mm73.000
Sub brandWaltech