Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 0.236 |
| Product height mm | 5.994 |
| Product length in | 0.669 |
| Product length mm | 16.993 |
| Product width in | 0.236 |
| Product width mm | 5.994 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152510 |
