Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612331 |
| Product height in | 0.314 |
| Product height mm | 7.976 |
| Product length in | 0.669 |
| Product length mm | 16.993 |
| Product width in | 0.314 |
| Product width mm | 7.976 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789263964 |
