Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612335 |
| Product height in | 0.708 |
| Product height mm | 17.983 |
| Product length in | 0.826 |
| Product length mm | 20.980 |
| Product width in | 0.708 |
| Product width mm | 17.983 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152558 |
