Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612336 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 0.905 |
| Product length mm | 22.987 |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152565 |
