Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612338 |
| Product height in | 1.377 |
| Product height mm | 34.976 |
| Product length in | 1.141 |
| Product length mm | 28.981 |
| Product width in | 1.377 |
| Product width mm | 34.976 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152589 |
