Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612341 |
| Product height in | 0.629 |
| Product height mm | 15.977 |
| Product length in | 0.944 |
| Product length mm | 23.978 |
| Product width in | 0.629 |
| Product width mm | 15.977 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152602 |
