Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612342 |
| Product height in | 0.787 |
| Product height mm | 19.990 |
| Product length in | 1.102 |
| Product length mm | 27.991 |
| Product width in | 0.787 |
| Product width mm | 19.990 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152619 |
