Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL612342-K
PLUG, VI-VSD 20 S M.MB. A4GS
WAL612342-K
Tools
Add to comparison
Add to comparison
WAL612342-K
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL612342-K
Product height in
0.787
Product height mm
19.990
Product length in
1.102
Product length mm
27.991
Product width in
0.787
Product width mm
19.990
Sub brand
Waltech