Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 0.984 |
| Product height mm | 24.994 |
| Product length in | 1.220 |
| Product length mm | 30.988 |
| Product width in | 0.984 |
| Product width mm | 24.994 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152626 |
