Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612344 |
| Product height in | 1.181 |
| Product height mm | 29.997 |
| Product length in | 1.338 |
| Product length mm | 33.985 |
| Product width in | 1.181 |
| Product width mm | 29.997 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152633 |
