Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612351 |
| Product height in | 8.661 |
| Product height mm | 219.989 |
| Product length in | 12.992 |
| Product length mm | 329.997 |
| Product width in | 6.102 |
| Product width mm | 154.991 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612351 |
| Product height in | 8.661 |
| Product height mm | 219.989 |
| Product length in | 12.992 |
| Product length mm | 329.997 |
| Product width in | 6.102 |
| Product width mm | 154.991 |
| Sub brand | Waltech |