Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL612370 |
| Complete connector | Yes |
| End size 1 | 22L |
| End size 2 | 22L |
| End size 3 | 20S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| End type 3 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.0 |
| Hex size 2 MM | 36.0 |
| Hex size 3 MM | 36.0 |
| Hex size 4 MM | 36.0 |
| Item type | Adjustable connector |
| Model Code 1 | P-ETVD 20 S VI A4GS |
| Product height in | 2.461 |
| Product height mm | 62.500 |
| Product length in | 3.780 |
| Product length mm | 96.000 |
| Product material | Carbon steel |
| Product serial name | P-ETVD … |
| Product width in | 1.752 |
| Product width mm | 44.500 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |
| Thread size 3 | M30x2 |
| Tube outside diameter 1 MM | 20.0 |
| Tube outside diameter 2 MM | 20.0 |
| Tube outside diameter 3 MM | 20.0 |
| Working pressure bar | 420 |
| Working temperature min C | -25 |
