Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.315 |
| Inside diameter MM | 8.001 |
| Item type | O-Ring |
| Outside diameter IN | 0.394 |
| Outside diameter MM | 10.008 |
| Product height in | 0.394 |
| Product height mm | 10.008 |
| Product length in | 0.039 |
| Product length mm | 0.991 |
| Product material | Steel |
| Product width in | 0.394 |
| Product width mm | 10.008 |
| Sub brand | Waltech |
| Thickness IN | 0.039 |
| Thickness MM | 0.99 |
