TOOL, WF-WD-FS 8X1,0/2
WAL612555
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL612555 |
| Product height in | 3.496 |
| Product height mm | 88.798 |
| Product length in | 2.913 |
| Product length mm | 73.990 |
| Product width in | 2.913 |
| Product width mm | 73.990 |
| Sub brand | Waltech |