TOOL, WF-WD-FS 12X1,0/2
WAL612559
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL612559 |
| Product height in | 3.520 |
| Product height mm | 89.400 |
| Product length in | 2.913 |
| Product length mm | 74.000 |
| Product width in | 2.913 |
| Product width mm | 74.000 |
| Sub brand | Waltech |