FC Assembly Equipment Accessories WAL615955 (RIGHT)

TOOL, WF-WD-FS 12X1,0/2 F.4571

WAL612560


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL612560
Product height in3.520
Product height mm89.408
Product length in2.910
Product length mm73.914
Product width in2.910
Product width mm73.914
Sub brandWaltech