Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL612711 |
| Complete connector | No |
| End size 1 | 30S |
| End size 2 | 20S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. DKO swivel heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 50.0 |
| Hex size 2 MM | 36.0 |
| Item type | Adjustable connector |
| Model Code 1 | SNV 30/20 S A4GS |
| Product height in | 1.969 |
| Product height mm | 50.000 |
| Product length in | 5.059 |
| Product length mm | 128.500 |
| Product material | Carbon steel |
| Product serial name | SNV …/… S |
| Product width in | 1.969 |
| Product width mm | 50.000 |
| Sub brand | Waltech |
| Thread size 1 | M42x2 |
| Thread size 2 | M42x2 |
| Tube outside diameter 1 MM | 30.0 |
| Tube outside diameter 2 MM | 30.0 |
| Working pressure bar | 400 |
