Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL612724 |
| Complete connector | No |
| End size 1 | 42L |
| End size 2 | 38S |
| End Type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. DKO swivel heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 60.0 |
| Hex size 2 MM | 60.0 |
| Item type | Adjustable connector |
| Model Code 1 | SNV 42 L/38 S A4GS |
| Product height in | 2.362 |
| Product height mm | 60.000 |
| Product length in | 5.787 |
| Product length mm | 147.000 |
| Product material | Carbon steel |
| Product serial name | SNV … L/… S |
| Product width in | 2.362 |
| Product width mm | 60.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Thread size 2 | M52x2 |
| Tube outside diameter 1 MM | 42.0 |
| Tube outside diameter 2 MM | 42.0 |
| Working pressure bar | 250 |
