Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612739 |
| Durometer | 70 |
| Inside diameter IN | 1.489 |
| Inside diameter MM | 37.821 |
| Outside diameter IN | 1.6290 |
| Outside diameter MM | 41.3770 |
| Product height in | 1.629 |
| Product height mm | 41.377 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.629 |
| Product width mm | 41.377 |
| Sub brand | Waltech |
| Thickness IN | 0.070 |
| Thickness MM | 1.78 |
