Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL612756 |
| Complete connector | No |
| End size 1 | 8S |
| End Type 1 | 24 deg. tube port heavy duty |
| Hex size 1 MM | 19.0 |
| Hex size 2 MM | 19.0 |
| Item type | Adjustable connector |
| Model Code 1 | RSWS 8 SR-WD-VI-1.4571 |
| Product height in | 1.457 |
| Product height mm | 37.000 |
| Product length in | 1.280 |
| Product length mm | 32.500 |
| Product material | 316Ti Stainless steel |
| Product serial name | RSWS … R-WD |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | G 1/4 |
| Tube outside diameter 1 MM | 8.0 |
| Tube outside diameter 2 MM | 8.0 |
| Working pressure bar | 500 |
