Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL612759 |
| Material | Stainless steel |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 0.118 |
| Product length mm | 2.997 |
| Product width in | 1.688 |
| Product width mm | 42.875 |
| Sub brand | Waltech |