Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL612901 |
| Complete connector | No |
| End size 1 | 10L |
| End size 2 | 10L |
| End size 3 | 10L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 17.0 |
| Item type | Shuttle valve |
| Model Code 1 | TWS 10 L A4GS |
| Product height in | 1.732 |
| Product height mm | 44.000 |
| Product length in | 1.732 |
| Product length mm | 44.000 |
| Product material | Carbon steel |
| Product serial name | TWS … |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M16x1.5 |
| Thread size 3 | M16x1.5 |
| Tube outside diameter 1 MM | 10.0 |
| Tube outside diameter 2 MM | 10.0 |
| Working pressure bar | 250 |
| Working temperature max C | 100 |
| Working temperature min C | -20 |
