FC Assembly Equipment Accessories Image-WAL615895 (RIGHT)

TOOL, WF-WD-FS 8X1,0/2 F.4571

WAL612903


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL612903
Product height in2.874
Product height mm73.000
Product length in3.480
Product length mm88.392
Product width in2.874
Product width mm73.000
Sub brandWaltech