FC Assembly Equipment Accessories Image-WAL615895 (RIGHT)

TOOL, WF-WD-FS 10X1,0/2 F.4571

WAL612904


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in2.913
Product height mm73.990
Product length in3.468
Product length mm88.087
Product width in2.913
Product width mm73.990
Sub brandWaltech