TUBE FTG, GES-R1/2 /R3/8-WD A4GS-product-details

TUBE FTG, GES-R1/2 /R3/8-WD A4GS

WAL612937

Model code: GES-R1/2 /R3/8-WD A4GSK.M. A4GS


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog ItemWAL612937
Complete connectorNo
Finish platingGuardian Seal
Item typeMale stud connector
Model Code 1GES-R1/2 /R3/8-WD A4GS
Model Code 2K.M. A4GS
Product materialCarbon steel
Product serial nameGES … R-WD
Seal materialNitrile (NBR)
Sub brandWaltech