Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL612937-K |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Male stud connector |
| Model Code 1 | GES-R1/2 /R3/8-WD A4GS |
| Product material | Carbon steel |
| Product serial name | GES … R-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |