Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL613047 |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product width in | 2.900 |
| Product width mm | 73.660 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL613047 |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product width in | 2.900 |
| Product width mm | 73.660 |
| Sub brand | Waltech |