Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL613340 |
| Complete connector | No |
| End size 1 | 10L |
| End size 3 | 10L |
| End Type 1 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.0 |
| Hex size 2 MM | 19.0 |
| Item type | Adjustable connector |
| Model Code 1 | RSTS 10 LR A4GS |
| Product height in | 1.457 |
| Product height mm | 37.000 |
| Product length in | 1.732 |
| Product length mm | 44.000 |
| Product material | Carbon steel |
| Product serial name | RSTS … R |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | G 1/4 |
| Thread size 3 | M16x1.5 |
| Tube outside diameter 1 MM | 10.0 |
| Tube outside diameter 2 MM | 10.0 |
| Tube outside diameter 3 MM | 10.0 |
| Working pressure bar | 500 |
