Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL613411
FLANGE, BO-FG 6000-1-30 A4GS
WAL613411
Tools
Add to comparison
Add to comparison
WAL613411
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.755
Product height mm
69.977
Product length in
3.188
Product length mm
80.975
Product width in
0.964
Product width mm
24.486
Sub brand
Waltech