Fluid Connector Kits & AccessoriesWAL613570 (RIGHT)

RING, BO-FZG 1 1/4-42x3,0 A4GS

WAL613570


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL613570
Product height in2.000
Product height mm50.800
Product length in0.724
Product length mm18.400
Product width in2.000
Product width mm50.800
Sub brandWaltech