Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL613634
SCREW, M14x55-8.8 A4GS DIN912
WAL613634
Catalog item:
WAL613634
Where to buy
Export PDF
Tools
Add to comparison
WAL613634
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL613634
Class
Class 8.8
Diameter MM
21.00
Drive design
Slotted
Head style
Socket cap
Material
Alloy steel
Sub brand
Waltech
Thread size
M14X55
Thread type
Metric