Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL613636
SCREW, M20x60-8.8 A4GS DIN912
WAL613636
Tools
Add to comparison
Add to comparison
WAL613636
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Class
Class 8.8
Diameter MM
32.00
Drive design
Slotted
Head style
Socket cap
Material
Alloy steel
Sub brand
Waltech
Thread size
M20X60
Thread type
Metric