Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL613661 |
| Product height in | 3.661 |
| Product height mm | 92.989 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product width in | 0.905 |
| Product width mm | 22.987 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL613661 |
| Product height in | 3.661 |
| Product height mm | 92.989 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product width in | 0.905 |
| Product width mm | 22.987 |
| Sub brand | Waltech |