Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL613668 |
| Product height in | 4.015 |
| Product height mm | 101.981 |
| Product length in | 3.543 |
| Product length mm | 89.992 |
| Product width in | 0.984 |
| Product width mm | 24.994 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL613668 |
| Product height in | 4.015 |
| Product height mm | 101.981 |
| Product length in | 3.543 |
| Product length mm | 89.992 |
| Product width in | 0.984 |
| Product width mm | 24.994 |
| Sub brand | Waltech |