Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL613690 |
| Product height in | 3.740 |
| Product height mm | 94.996 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL613690 |
| Product height in | 3.740 |
| Product height mm | 94.996 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Sub brand | Waltech |