Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL613697 |
| Product height in | 4.448 |
| Product height mm | 112.979 |
| Product length in | 3.779 |
| Product length mm | 95.987 |
| Product width in | 1.299 |
| Product width mm | 32.995 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL613697 |
| Product height in | 4.448 |
| Product height mm | 112.979 |
| Product length in | 3.779 |
| Product length mm | 95.987 |
| Product width in | 1.299 |
| Product width mm | 32.995 |
| Sub brand | Waltech |