Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 2 | 18L | 18L |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 27.000 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | G-SCHL-18/18 L A4GS | |
| Product height in | 1.063 | |
| Product height mm | 27.000 | |
| Product length in | 1.969 | |
| Product length mm | 50.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | G-SCHL … | G-SCHL … |
| Product width in | 1.063 | |
| Product width mm | 27.000 | |
| Sub brand | WALTECH | Waltech |
| Thread size 2 | M26X1.5 | M26x1.5 |
| Tube outside diameter 1 MM | 16.0 | |
| Tube outside diameter 2 MM | 18.0 |
