Danfoss Waltech Reshaper WAL614088 (RIGHT)

TOOL, WF/BO-ADAPTER 28X3/2

WAL614088


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in2.410
Product height mm61.214
Product length in2.910
Product length mm73.914
Product width in2.910
Product width mm73.914
Sub brandWaltech