Danfoss Waltech Reshaper WAL614091 (RIGHT)

TOOL, WF/BO-ADAPTER 42X4/2

WAL614091


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in2.750
Product height mm69.850
Product length in2.910
Product length mm73.914
Product width in2.910
Product width mm73.914
Sub brandWaltech