Fluid Connector Kits & AccessoriesWAL614878 (RIGHT)

FLANGE, BO-FGK 3000-1 1/4-38x4,0 A4GS

WAL614878


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL614878
Product height in3.110
Product height mm78.994
Product length in2.677
Product length mm67.996
Product width in0.826
Product width mm20.980
Sub brandWaltech