Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL614889
FLANGE, BO-FGK 3000-1 1/2-50x5,0 A4GS
WAL614889
Tools
Add to comparison
Add to comparison
WAL614889
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL614889
Product height in
3.110
Product height mm
78.994
Product length in
3.070
Product length mm
77.978
Product width in
0.905
Product width mm
22.987
Sub brand
Waltech