Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL615265 |
| Complete connector | No |
| End type 2 | Male ISO 9974-3 type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 32.0 |
| Item type | Male stud connector |
| Model Code 1 | G-SCHL-22/M26X1,5 FO.AA4GS |
| Product height in | 1.260 |
| Product height mm | 32.000 |
| Product length in | 2.126 |
| Product length mm | 54.000 |
| Product material | Carbon steel |
| Product serial name | G-SCHL … |
| Product width in | 1.260 |
| Product width mm | 32.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 2 | M26x1.5 |
| Tube outside diameter 1 MM | 18.0 |
| Tube outside diameter 2 MM | 18.0 |
