Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 10L | 10L |
| End size 2 | 6L | 6L |
| End type 1 | MILLIMETRIQUE STANDPIPE | Millimetrique standpipe |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 36.000 | |
| Item type | REDUCER FITTING | Reducer fitting |
| Model Code 1 | RED-R3/8-WD-VI/R3/4-1.4571 | |
| Product height in | 1.417 | |
| Product height mm | 36.000 | |
| Product length in | 1.732 | |
| Product length mm | 44.000 | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | RED ... -WD/… | RED ... -WD/… |
| Product width in | 1.417 | |
| Product width mm | 36.000 | |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | G 3/8 | G 3/8 |
| Thread size 2 | G 3/4 | G 3/4 |
| Working pressure bar | 400.00 |
