Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 0.9290 |
| Inside diameter MM | 23.5966 |
| Outside diameter IN | 1.1580 |
| Outside diameter MM | 29.4132 |
| Product height in | 1.158 |
| Product height mm | 29.413 |
| Product length in | 0.114 |
| Product length mm | 2.896 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.158 |
| Product width mm | 29.413 |
| Sub brand | Waltech |
| Thickness IN | 0.1140 |
| Thickness MM | 2.8956 |
