Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL615695 |
| Complete connector | No |
| End size 1 | 20S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male 1179-2 BSPP type E (S) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.0 |
| Item type | Male stud connector |
| Model Code 1 | GES 20 S/R1-WD VI A4GS |
| Product height in | 1.614 |
| Product height mm | 41.000 |
| Product length in | 2.087 |
| Product length mm | 53.000 |
| Product material | Carbon steel |
| Product serial name | GES … R-WD |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Tube outside diameter 1 MM | 20.0 |
| Tube outside diameter 2 MM | 20.0 |
| Working pressure bar | 400 |
| Working temperature min C | -25 |