Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL615711
TUBE FTG, REDSD 8 S/8 L A4GS
WAL615711
Tools
Add to comparison
Add to comparison
WAL615711
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.669
Product height mm
17.000
Product length in
1.476
Product length mm
37.500
Product width in
0.669
Product width mm
17.000
Sub brand
Waltech